IESNA:LM-63-2002
[TEST]P1437694
[TESTLAB]INNOVATION CENTER(G1)
[ISSUEDATE]03/27/202
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2602-696-12)
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGraw-Edison
[LUMCAT]GALN-SB5B-827-U-T3LG-HSS
[LUMINAIRE] GALLEON II AREA AND ROADWAY HIGH DENSITY LUMINAIRE 450mA 5xLight Square PACKAGE 80CRI 2700K FIXTURE w/ TYPE III LOW GLARE WITH HOUSE SIDE SHIELD
[LAMP] (130) 2700K CCT, 80 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 1.52A 182.7W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]80
[_SEARCH_COLORTEMP]2700K
[_PF]0.97
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] POLE, ARM
[_LIFETIME_TM21_2011] 60000
[_LIFETIME PERCENTAGE] L70(10000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]18908.9
TILT=NONE
130 -1 1 37 22 1 1 1.5000 1.0000 0.0000
1.000 1 182.7
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 65 75 80 85 90 95 105 115 125 135 145 155 165 175 180 
2633.7 2649.8 2499.3 2203.7 2037.1 2021.0 2031.7 2074.7 2160.7 2273.6 2397.2 2649.8 3203.4 3880.7 4649.3 5401.8 5982.3 6433.8 
6982.0 7352.9 7551.7 7573.2 7127.1 6707.9 6347.8 5670.5 4283.8 2907.8 2322.0 1526.5 553.6 295.6 198.9 107.5 75.2 43.0 0.0 
2633.7 2655.2 2504.7 2214.5 2047.8 2026.3 2042.5 2085.5 2166.1 2289.7 2418.7 2655.2 3208.8 3907.5 4713.8 5417.9 6036.0 6562.7 
7035.7 7417.4 7664.6 7680.7 7191.6 6772.4 6380.0 5692.0 4364.4 2999.2 2322.0 1531.8 553.6 306.4 204.2 112.9 75.2 43.0 0.0 
2633.7 2649.8 2515.5 2257.5 2074.7 2047.8 2064.0 2112.3 2198.3 2332.7 2483.2 2698.2 3171.2 3902.2 4697.7 5493.1 6224.1 6836.9 
7422.7 7944.1 8239.7 8341.8 8218.2 7664.6 7191.6 6654.1 5245.9 3531.3 2504.7 1703.8 747.1 360.1 241.9 161.2 123.6 69.9 0.0 
2633.7 2655.2 2542.3 2311.2 2128.5 2107.0 2112.3 2166.1 2268.2 2418.7 2622.9 2875.6 3219.6 3869.9 4686.9 5584.5 6406.9 7121.7 
7799.0 8384.8 8798.7 9062.1 9105.1 9029.8 8680.5 8051.6 7578.6 6815.4 5477.0 3477.6 1392.1 575.1 354.7 231.1 166.6 
80.6 0.0 
2633.7 2665.9 2580.0 2434.8 2241.3 2203.7 2225.2 2289.7 2408.0 2596.1 2848.7 3165.8 3515.2 4004.3 4703.0 5595.3 6595.0 7503.4 
8186.0 8782.6 9228.7 9529.7 9766.2 10008.1 10099.4 9916.7 9615.7 9126.6 7965.6 5649.0 2988.4 1144.9 553.6 295.6 166.6 
80.6 0.0 
2633.7 2660.6 2617.6 2547.7 2429.5 2365.0 2408.0 2520.8 2660.6 2854.1 3149.7 3536.7 3993.5 4450.4 5036.3 5826.4 6777.7 7707.6 
8497.7 8938.5 9277.1 9626.4 9991.9 10470.3 10937.9 11298.0 11464.7 11534.5 10642.3 8116.1 4832.0 1967.2 757.9 354.7 172.0 
75.2 0.0 
2633.7 2682.1 2665.9 2671.3 2671.3 2665.9 2708.9 2843.3 3042.2 3316.3 3654.9 4084.9 4590.2 5192.1 5880.1 6675.6 7331.4 7954.8 
8492.3 8970.7 9422.2 9873.7 10497.2 11163.7 11738.8 11937.6 11475.4 10577.8 9465.2 7718.4 4703.0 1838.2 591.2 284.9 123.6 
37.6 0.0 
2633.7 2676.7 2698.2 2751.9 2837.9 2950.8 3128.2 3310.9 3558.2 3859.2 4256.9 4767.5 5364.1 6079.0 6869.1 7707.6 8384.8 8863.2 
9266.3 9701.7 10271.4 10916.4 11513.0 11921.5 11518.4 10663.8 9621.1 8272.0 6245.6 3611.9 1725.3 881.5 494.5 290.2 182.7 
64.5 0.0 
2633.7 2676.7 2730.4 2821.8 2961.6 3160.4 3423.8 3740.9 4122.5 4541.8 5036.3 5616.8 6294.0 7089.5 7992.5 8831.0 9497.4 10040.3 
10464.9 11050.8 11819.4 12566.5 13001.9 12663.3 11787.1 10825.0 9454.4 7202.4 4574.0 2375.7 1290.0 731.0 494.5 349.4 204.2 80.6 
0.0 
2633.7 2671.3 2725.1 2843.3 3004.6 3224.9 3515.2 3843.1 4273.0 4697.7 5224.4 5837.1 6600.4 7412.0 8384.8 9330.8 10169.3 10916.4 
11556.0 12330.0 13356.6 14179.0 14560.6 14087.6 12953.5 11389.4 9320.1 6509.0 3595.8 1832.8 999.7 623.5 419.2 284.9 177.4 91.4 
0.0 
2633.7 2649.8 2703.6 2827.2 3009.9 3246.4 3520.6 3902.2 4316.0 4772.9 5326.5 5950.0 6691.7 7498.0 8454.7 9438.3 10217.7 10894.9 
11421.7 12012.9 12760.0 13190.0 13152.4 12313.9 10878.8 9191.1 7229.2 4735.3 2537.0 1252.4 757.9 473.0 317.1 182.7 123.6 53.7 0.0 
2633.7 2644.4 2687.4 2794.9 2956.2 3171.2 3434.6 3751.7 4149.4 4541.8 4993.3 5509.3 6100.5 6777.7 7546.4 8401.0 9180.3 9771.6 
10249.9 10749.8 11233.5 11351.8 11023.9 9943.6 8540.7 6987.4 5358.8 3466.8 1827.5 946.0 607.4 392.4 231.1 118.2 75.2 37.6 0.0 
2633.7 2628.3 2655.2 2730.4 2854.1 3026.1 3230.3 3466.8 3730.2 4025.8 4326.8 4670.8 5090.0 5557.6 6138.1 6804.6 7326.0 7745.2 
7911.8 7938.7 7874.2 7358.2 6380.0 4864.3 3450.7 2477.8 1779.1 1150.2 671.9 440.7 295.6 198.9 123.6 64.5 32.2 10.7 0.0 
2633.7 2596.1 2558.5 2553.1 2563.8 2601.4 2639.1 2660.6 2687.4 2665.9 2601.4 2499.3 2424.1 2418.7 2542.3 2708.9 2735.8 2477.8 2069.3 
1687.7 1290.0 946.0 741.7 591.2 478.4 387.0 301.0 225.7 166.6 123.6 91.4 64.5 43.0 21.5 5.4 5.4 0.0 
2633.7 2531.6 2418.7 2305.8 2198.3 2090.8 1951.1 1714.6 1413.6 1150.2 1037.4 1042.7 1112.6 1225.5 1311.5 1290.0 1101.9 854.6 634.2 510.6 
451.5 419.2 376.2 322.5 263.4 220.4 177.4 155.9 134.4 118.2 96.7 80.6 53.7 21.5 5.4 0.0 0.0 
2633.7 2499.3 2300.5 2085.5 1870.5 1607.1 1252.4 913.7 774.0 747.1 741.7 741.7 752.5 768.6 725.6 585.9 440.7 370.9 327.9 290.2 268.7 
247.2 225.7 204.2 188.1 177.4 161.2 123.6 91.4 69.9 43.0 26.9 10.7 5.4 0.0 0.0 0.0 
2633.7 2456.3 2187.6 1892.0 1558.7 1171.7 811.6 698.7 671.9 639.6 612.7 591.2 569.7 537.5 467.6 370.9 317.1 268.7 231.1 209.6 188.1 
177.4 161.2 155.9 139.7 123.6 107.5 91.4 69.9 48.4 37.6 21.5 10.7 0.0 0.0 0.0 0.0 
2633.7 2418.7 2074.7 1725.3 1316.8 865.4 704.1 661.1 628.9 591.2 553.6 505.2 462.2 413.9 354.7 306.4 263.4 225.7 198.9 182.7 166.6 155.9 
145.1 134.4 123.6 112.9 96.7 75.2 64.5 53.7 37.6 21.5 5.4 0.0 0.0 0.0 0.0 
2633.7 2370.3 2010.2 1580.2 1107.2 741.7 677.2 645.0 607.4 569.7 521.4 462.2 408.5 354.7 306.4 268.7 236.5 204.2 188.1 172.0 155.9 145.1 134.4 
123.6 107.5 96.7 80.6 64.5 53.7 43.0 26.9 10.7 0.0 0.0 0.0 0.0 0.0 
2633.7 2359.6 1956.5 1505.0 956.7 709.5 671.9 639.6 602.0 559.0 505.2 451.5 392.4 338.6 290.2 252.6 225.7 198.9 177.4 161.2 145.1 134.4 118.2 
107.5 96.7 75.2 59.1 53.7 43.0 32.2 16.1 5.4 0.0 0.0 0.0 0.0 0.0 
2633.7 2354.2 1929.6 1440.5 886.9 704.1 666.5 634.2 602.0 559.0 499.9 440.7 381.6 333.2 290.2 258.0 231.1 209.6 182.7 161.2 139.7 129.0 112.9 
102.1 86.0 59.1 43.0 37.6 26.9 16.1 10.7 0.0 0.0 0.0 0.0 0.0 0.0 
2633.7 2332.7 1924.2 1445.8 881.5 698.7 666.5 634.2 596.6 553.6 499.9 440.7 387.0 338.6 295.6 263.4 236.5 209.6 182.7 161.2 139.7 129.0 112.9 
102.1 86.0 59.1 43.0 32.2 26.9 16.1 5.4 0.0 0.0 0.0 0.0 0.0 0.0 
